??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
FM
Description
PLAIN WASHER M8 UNI6952
Bill of material
200008
Code
200008
Diameter
8.4 mm
Diameter
16 mm
Thickness
1.6 mm
Previews
Download CAD models
No generation actions are associated with this part