??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Murrplastik
Description
Blanking plates Type BP/H
Bill of material
BP/H 24_87171626
TYPE
BP/H 24
Order No.
87171626
COLOR
Black
A
146 mm
B
48 mm
Installation height
4.5 mm
A
112 mm
b
36 mm
C
65 mm
D
16 mm
E
5.5 mm
VPE
1
IP class
42 mm
UL94
HB mm
Previews
3D
Dimension
2D
Download CAD models