??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
PLA-040 - Probe ICT test Standard type, minimum mounting center distance 40mil/1.00mm
Bill of material
PLA-040-2-01-040-A-10-00
code
PLA-040
type
Standard type for ICT testing
Needle shaft material
Needle material
Phosphorus copper
Spring material
Piano steel wire
Needle shaft surface treatment
gild
Surface treatment of needles
gild
Spring shaft surface treatment
gild
Optional socket
PRA-040
Operating temperature range
-40℃~80℃
Needle material
2 (steel)
Needle shaft front end shape
Needle diameter
Coating
A(gild)
Working Spring(N)
10(1N)
Installation dimensions
00(Without snap rings)
Working stroke(mm)
4.3
Maximum stroke(mm)
6.35
Rated current(A)
≤2
Rated resistance (mΩ)
≤20
weblink
webxxx
Previews
3D
Dimension
2D
Download CAD models