??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
PLA-005 - Probes/sockets for ICT testing Standard type, minimum installation center distance 187mil/4.75mm, maximum working stroke 6.3mm
Bill of material
PLA-005-2-01-203-A-10-00
code
PLA-005
type
Standard type for ICT testing
Needle shaft material
Needle material
Phosphorus copper
Spring material
SUS304
Needle shaft surface treatment
gild
Surface treatment of needles
gild
Spring shaft surface treatment
-
Optional socket
PRA-005
Operating temperature range
-40℃~80℃
Needle material
2 (steel)
Needle shaft front end shape
Needle diameter
Coating
A(gild)
Working Spring(N)
40(4N)
Installation dimensions
00(Without snap rings)
Working stroke(mm)
4.3
Maximum stroke(mm)
6.3
Rated current(A)
≤8
Rated resistance (mΩ)
≤20
weblink
webxxx
Previews
3D
Dimension
2D
Download CAD models