??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
PLA-003 - Probe Standard Type Minimum Installation Center Distance 125mil/3.18mm
Bill of material
PLA-003-2-06-254-A-20-00
Code
PLA-003
Type
Standard Type For Ict Testing
The Needle shaft material
2(Steel)/3(Beryllium Copper)
The Inner tube material
Nickel silver / bronze
The spring material
Steel
Surface Treatment
Gold Plating
Optional needle sleeve
PRA-003
Temperature range
-40-80
The Needle material
Needle shaft tip shape
Needle diameter
Plating
Spring Force ( N )
Installation Size
Mechanical data-work range(mm)
4.4
Mechanical data-maximal range(mm)
6.35
Electrical Data - Rated Current
5-8 A
Electrical Data - Rated Resistance
Less than20
Installation height with needle sleeve(mm)
16(Variable)
Website
Web Links
Previews
3D
Dimension
2D
Download CAD models