??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
PLA-002 - Probes/sockets for ICT testing Standard type, minimum installation center distance 100mil/2.54mm, maximum working stroke 4mm
Bill of material
PLA-002-2-01-100-A-10-00
code
PLA-002
type
Standard type for ICT testing
Needle shaft material
2 (steel)
Needle material
Phosphorus copper
Spring material
SUS304
Needle shaft surface treatment
gild
Surface treatment of needles
gild
Spring shaft surface treatment
-
Optional socket
PRA-002
Operating temperature range
-40℃~80℃
Needle material
2 (steel)
Needle shaft front end shape
Needle diameter
Coating
A(gild)
Working Spring(N)
10(1N)
Installation dimensions
00(Without snap rings)
Working stroke(mm)
2.68
Maximum stroke(mm)
4
Rated current(A)
≤3
Rated resistance (mΩ)
≤50
weblink
webxxx
Previews
3D
Dimension
2D
Download CAD models