??
Catalog navigation
Choix du modèle CAO
Produit(s) sélectionnable(s): 1
HELP_VARIABLE
Company
Bel Fuse
Description
pl375_9br - Cinch Connectivity Solutions
Bill of material
PL375-9BR
Part Number
PL375-9BR
Description
TRT Plug, Wrench Crimp, Straight, Bend Relief Spring, Threaded, For TWC-78-2 Cable
Termination Style
Cable
Termination Type
Wrench Crimp
Type
TRT
Gender
Plug
Body Style
Straight
Mounting Style
Cable Mount
Cable Type
TWC-78-2, TWC-124-2
Max Frequency
500 MHz
Aperçus 3D
3D
2D
Modèles CAO générés