??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Bel Fuse
Description
pl375_13a - Cinch Connectivity Solutions
Bill of material
PL375-13A
Part Number
PL375-13A
Description
TRT Plug, Wrench Crimp, Straight, Threaded, For 8232 Cable
Termination Style
Cable
Termination Type
Wrench Crimp
Type
TRT
Gender
Plug
Body Style
Straight
Mounting Style
Cable Mount
Cable Type
8232
Max Frequency
500 MHz
Previews
3D
2D
CAD modeli indir