??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Flexa
Description
PL3 - Guide chains
Bill of material
16023031005
FLEXA No.
Article
Bi
31.0 mm
R
mm
Ba
41.0 mm
Hi
18 mm
Ha
22 mm
T
32
Bow length
mm
Max. quant. separators
4
Weight
0.350 kg/m
VPE
1 m
Previews
3D
Dimension
2D
Download CAD models