??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TPC Global
Description
PL1 Series - Air Lubricator
Bill of material
PL1-M5
Ident number
Regulator Unit
PL1
Thread
Tube Connection
A
126 mm
B
126 mm
C
198 mm
D
98 mm
Previews
3D
Dimension
2D
Download CAD models