??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bordignon
Description
PL-1/8B - EXTENSION FITTINGS G1/8 – 26mm
Bill of material
PL-1/8B
Maximum Dimension
H34 X Ømax 20 mm
Male Connection
1/8 G Inch
Female Connection
1/8 G Inch
Hexagonal Key
CH 17 mm
Previews
3D
Dimension
2D
Download CAD models