目錄: Bordignon
Created: 26.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bordignon
PL-1/8B
Bordignon
Bordignon
High Performance Line - Nitrogen gas springs for press tools, dies and moulds
Accessories for nitrogen gas springs
Fittings
ATN HOSES Ø5
Powered by
CAD模型選擇
{bordignon/bordignon/cilindri_allazoto_per_stampi/accessori_per_cilindri/fittings/3_atn_hoses_5/pl_18_b.prj},{NB=PL-18B (BORDIGNON)},{CAT=BORDIGNON},{SHA256=sPCYLAW1OjEw2ZidfWlW/bSwbv8D+PEc/w63baLTIOQ=},{INAME=8b},{NAME=8b},{NNCUSTOM=PL-18B},{NTCUSTOM=FITTINGS FOR ATN Ø5},{NBCUSTOM=PL-18B},{LINACUSTOM=PL-18B},{STEPFILE=PL-18B},{DWGFILE=PL-18B},{MODELLO=PL-1/8B},{A=H34 X Ømax 20},{B=1/8 G},{C=1/8 G},{HEX=CH 17},{DSIMG=_templates/images/back_bot}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
Bordignon
Description
PL-1/8B - EXTENSION FITTINGS G1/8 – 26mm
Bill of material
PL-1/8B
Maximum Dimension
H34 X Ømax 20
mm
Male Connector
1/8 G
Inch
Female Connection
1/8 G
Inch
Hexagonal Key
CH 17
mm
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型