??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
PKZ25 - Spring free positioning ball/corner seat type
Bill of material
PKZ25-M4-L6
Code
PKZ25
Type
Corner seat type
The main material
Equivalent to 40Cr
Body hardness
48HRC~
Body surface treatment
Blackening
Ball head material
Equivalent to SUS440C
Block hardness
50~55HRC
M
L
d
2.0
S
2.0
V
2.5
H
0.3
Withstand load
1.3
weblink
Website Link
Previews
3D
Dimension
2D
Download CAD models