??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
PKM41_42 - Special purpose plunger/Slide plunger
Bill of material
PKM41-H10
Code
type
Slide plunger
zh
Light load
subject material
SS400
subject surface preparation
Electroless nickel plating
pin material
pin hardness
pin surface preparation
Spring matrtial
SWP-B
H
mm
load min.
5.6 N
load max.
15.7 N
Website link
Website link
Previews
3D
Dimension
2D
Download CAD models