??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
PKM11_12 - Roller plunger screw type
Bill of material
PKM11-M16
Code
Type
The main material
S45C
Body Surface Treatment
Electroless Nickel Plating
Pin material
S45C
Pin surface treatment
Electroless Nickel Plating
Bearing Material
SUJ2
Bushing Material
High-Strength Brass Alloy
Spring Material
SUS304-WPB
Material (2 Nuts)
SS400
Surface Treatment (2 Nuts)
Electroless Nickel Plating
M
d
10
b
4
C
9.0
H
25
S
24
E
26.75
K
10
Load ( min. )
N
Load ( max. )
N
Network Station
Website Connection
Previews
3D
Dimension
2D
Download CAD models