??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
PKM01 - Roller plunger variable load type
Bill of material
PKM01-9
Code
PKM01
Type
Variable load type
Material (body/arm/adjustment screw)
S45C
Surface Treatment (Body/Arm/Adjustment Screw)
Electroless Nickel Plating
Bearing Material
SUS440
Bearing Shaft Material
SUJ2
Bearing Shaft Hardness
58HRC~
Spring
SUS304~WPB
Set Screw
SCM435
Nut material
Equivalent To SWCH
Nut surface treatment
Electroless Nickel Plating
Specifications
9
Load (Y=3,min when the screwing amount is the smallest)
0.5 N
Load (Y=3,max when the screwing amount is the smallest)
4.1 N
Load (Y=0,min when the screwing amount is the smallest)
6.8 N
Load (Y=0,max when the screwing amount is the smallest)
10.0 N
Network Station
Website Connection
Previews
3D
Dimension
2D
Download CAD models