??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
PKJ11 - Dynamic Ball Positioning Screw,Set Screw Type
Bill of material
PKJ11-M10-L25
Code
PKJ11
Type
Set Screw Type
The main material
SCM435
Main Body Hardness
32~382HRC
Main Body Surface Treatment
Black Oxide
Block Material
S45C
Block Hardness
Black Oxide
M
mm
L
mm
S
5 mm
Weight
15.0 g
Network Station
Website Link
Previews
3D
Dimension
2D
Download CAD models