??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
PKG06_08 - Press Roller Low Dust Type
Bill of material
PKG06-D10-L5
CODE
type
low dust type
cover material
Pillar/Pressing Ring/Screw/Bearing Material
SUS304
D
L(Minimum unit 5)
H
10
D1
7.5
C
0.2
T
5.5
B
2.5
d
7
S
5
M
M3
Applicable screws
TAC21-M2.5-L5
weblink
webxxx
Previews
3D
Dimension
2D
Download CAD models