??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
PKE20_22 - Spring side gripper
Bill of material
PKE20-M4
Code
Type
Main body material
A5051
Surface treatment of main body
Anodic oxidation of natural color
Sales materials
S45C
PIN surface treatment
Electroless nickel plating
Spring material
SUS304-WPB
Knob material
POLYACETAL
M
S
6
D
8
L
22
W
6
K
5
A
18
B
26
C
11.5
T
4
G
18
E
4
F
10
d
4.5
Z
1.5
H
24.5
J
5.5
D1
15
Q
10
Gripping force (min)
N
Gripping force (max)
N
Website
Website Link
Previews
3D
Dimension
2D
Download CAD models