??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
PKE11 - Spring Clamps¡¤Heavy Type
Bill of material
PKE11.-L40-Q
Type
PKE11
Type
Spring Clamps¡¤Heavy Type
Main Material
S45C
Surface Treatment
Electroless Nickel Plating
Ball Head Material
SWP-A
L
mm
Spring
Q light load min
3
Q light load max
5.1
Z Heavy Load min
5
Z Overload max
8.5
Website
Website Connection
Previews
3D
Dimension
2D
Download CAD models