??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
PKE01 - Spring Clamps¡¤Light Type
Bill of material
PKE01-L20-Q
Type
PKE01
Type
Spring Clamps¡¤Light Type
Main Material
S45C
Surface Treatment
Electroless Nickel Plating
Ball Head Material
SWP-A
L
mm
Spring
Q light load min
2
Q light load max
2.6
Z Heavy Load min
3
Z Overload max
3.6
Website
Website Connection
Previews
3D
Dimension
2D
Download CAD models