??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
PKA_, PKAH_, PKCA_, PKA_ _H, PKAH_ _H, PKCA_ _H, PKA_ _HL, PKAH_ _HL, PKCA_ _HL, PKA_K_H, PKAH_K_H, PKCA_K_H, PKA_K_HL, PKAH_K_HL, PKCA_K_HL - PEEK Plates - Standard/Sliding/Conductivity - T Dimension Configurable Type
Bill of material
PKAQ-20-20-5
Part No.
PKAQ-20-20-5
Type Selection
PKAQ, PKAHQ, PKCAQ, PKAM, PKAHM, PKCAM
Tolerance Selection
Grade
Color
Ash Brown
Ambient Operation Temperature (deg Celsius)
-50~250
Material
PEEK
Type Selection
Nominal
A 1mm Increment
mm
Enter value for A
A 1mm Increment
mm
cm
inch
ft
A Tolerance
+/-0.5 mm
B 1mm Increment
mm
B Tolerance
+/-0.5 mm
T Selection
mm
Enter value for T
T Selection
mm
cm
inch
ft
T Tolerance
+0.2/0 mm
Hole Selection
Bolt Nominal Diameter Selection
mm
F 0.5mm Increment
mm
G 0.5mm Increment
mm
d
0.0 mm
d1
0.0 mm
h
0 mm
L (Insert Length)
mm
Hole Position from Left
XC 1mm Increment
mm
Hole Position from Bottom
YC 1mm Increment
mm
CRA (Corner Radius)
R for CRA 5mm Increment
mm
CRB (Corner Radius)
R for CRB 5mm Increment
mm
CRC (Corner Radius)
R for CRC 5mm Increment
mm
CRD (Corner Radius)
R for CRD 5mm Increment
mm
Previews
3D
Dimension
2D
Download CAD models