??
Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
PJU51 - Support Block ¡¤ Adjustable Type
Bill of material
PJU51-H50-A90
Type
PJU51
Type
Adjustable Type
Material
S45C
Hardness
Quenching Hardness 39-45HRC
Surface Treatment
Black Oxide
H
mm
A
mm
B
50 mm
E
30 mm
F
50 mm
W
17 mm
h
mm
M
M16
Website
Website Connection
Previews
3D
Dimension
2D
Download CAD models