??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Nippon Pulse Motor (JP)
Description
PJPL28T - Linear Steppers
Bill of material
PJPL28T69E4(100)
Part Number
PJPL28T69E4(100)
Lead
mm
Linear Travel/Step
5 Micron
Repeatability
+-0.01 mm
Lost Motion
0.02 mm
Effective stroke
mm
Drive Screw
Rolled Ball Screw
Excitation mode
2-2 phase excitation
Type of Winding
Bipolar
Operating voltage
3.8 V
Current/phase
0.67 A/phase
Resistance/phase
5.6 ohm/phase
Temperature Rise
75 K
Thrust
50 N
Operating Temp. Range
-10~+50 degree Celsius
Insulation classification
Class B
Insulation resistance Mohm
100 Mohm
Isolation voltage
500V, 1min VAC
Previews
3D
Dimension
2D
Download CAD models