??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Nippon Pulse Motor (USA)
Description
PJPL28T - Hybrid Stepper Motors
Bill of material
PJPL28T69E4(100)(40)
Part Number
PJPL28T69E4(100)
Lead Wire
Linear Travel/Step
5 mm
Repeatability
+-0.01 mm
Lost Motion
0.02 mm
Thrust
50 N
Effective stroke
mm
Coil
E4
Drive Screw
Rolled Ball Screw
Excitation mode
2-2
Type of Winding
Bipolar
Operating voltage
3.8 V
Current/phase A/phase
0.67 A/phase
Resistance/phase ohm/phase
5.6 ohm/phase
Temperature Rise
75 degree Kelvin
Operating Temp. Range
-10~+50 degree Celsius
Insulation classification
Class B
Insulation resistance Mohm
100 Mohm
Isolation voltage
500V, 1min VAC
Previews
3D
Dimension
2D
Download CAD models