??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Misumi
Description
PJLTP, PJHTP_b - Spring Plungers - Tapped Tip Type
Bill of material
PJLTP12-15b
Part No.
Type Selection
Material of Main Body
1045 Steel
Hardness of Main Body
29~35HRC
Surface Treatment of Main Body
Black Oxide
Material of Pin
1045 Steel
hardness of Pin
57~63HRC (Carburized)
Surface Treatment of Pin
Electroless Nickel Plating
Material of Spring
SWP-B
Operating Temperature
-30-80 deg Celsius
M
S
mm
d
mm
L
mm
l1
mm
M1 (Coarse)
L2
mm
W
mm
T
mm
B
mm
Load Min.
N
Load Max.
N
Previews
3D
2D
Download CAD models