??
Catalog navigation
Выбор CAD модели
Доступные продукты: 3
HELP_VARIABLE
Company
Misumi
Description
PJLRS, PJHRS - Spring Plungers - Hexagon Pin Type
Bill of material
PJLRS10-5
Part No.
Type Selection
Material of Main Body
1045 Carbon Steel
Hardness of Main Body
29~35HRC
Surface Treatment of Main Body
Electroless Nickel Plating
Material of Pin
440C Stainless Steel
Hardness of Pin
55HRC~
Material of Spring
631 Stainless Steel
Operating Temperature (deg Celsius)
-30-80
M
S Selection
mm
MxP
H
mm
R
mm
l
mm
L
mm
B
mm
Load Max.
5.9 {0.6} N{kgf}
Load Min.
N{kgf}
Предварительные просмотры
3D
Измерение
2D
Загрузка CAD-моделей