??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Misumi
Description
PJLR, PJHR - Spring Plungers - Hexagon Pin Type
Bill of material
PJLR10-5
Part No.
Type Selection
Material of Main Body
1045 Carbon Steel
Hardness of Main Body
29~35HRC
Surface Treatment of Main Body
Black Oxide
Material of Pin
1045 Carbon Steel
Hardness of Pin
57~63HRC(Carburized)
Surface Treatment of Pin
Trivalent Chromate
Material of Spring
SWP-B
Operating Temperature (deg Celsius)
-30-80
M
S Selection
mm
MxP
H
mm
R
mm
l
mm
L
mm
B
mm
Load Max.
5.9 {0.6} N{kgf}
Load Min.
N{kgf}
Previews
3D
Dimension
2D
Download CAD models