??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Misumi
Description
PJLR, PJHR, PJLRS, PJHRS_p - Spring Plungers - Hexagon Pin Type
Bill of material
PJLR10-5p
Part No.
Type Selection
Material of Main Body
1045 Steel
Hardness of Main Body
29~35HRC
Surface Treatment of Main Body
Material of Pin
1045 Steel
Hardness of Pin
57~63HRC(Carburized)
Surface Treatment of Pin
Trivalent Chromate
Material of Spring
SWP-B
Operating Temperature
-30-80 deg Celsius
M
S
mm
MxP
H
mm
R
mm
l
mm
L
mm
B
mm
Load Max.
5.9 {0.6} N{kgf}
Load Min.
N{kgf}
Previews
3D
Dimension
2D
Download CAD models