??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Misumi
Description
PJLH-b - Spring Plungers with Hex Socket
Bill of material
PJLH8-3b
Part No.
Material of Main Body
1045 Steel
Hardness of Main Body
29~35HRC
Surface Treatment of Main Body
Black Oxide
Material of Nose
1045 Steel
Hardness of Nose
57~63HRC (Carburizing)
Surface Treatment of Nose
Bright Chromate
Material of Spring
Spring Steel (ASTM A228)
Operating Temperature
-30~80°C
M
S
mm
S1
d
mm
l1
mm
L
mm
B1
mm
B2
mm
Previews
3D
2D
Download CAD models