??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Parker Accumulator and Cooler Division
Description
Piston Threaded - Piston Accumulators
Bill of material
A3N0029D1K
Part No.
A3N0029D1K
Series
A
Series
Nominal Bore Size
Type of Construction
Options
Capacity
Design Pressure
Design Number
Seal Compound
Hydraulic Port Size
Gas Port Size
A
3.56 [90] INCH [mm]
B
9.25 [235] INCH [mm]
B1
0.03 [1] INCH [mm]
C
1.09 [28] INCH [mm]
E
.39 Inch
F
2.25 Inch
G
0.59 Inch
Previews
3D
Dimension
2D
Download CAD models