??
Catalog navigation
CAD model selection
Selectable products: 19
HELP_VARIABLE
Company
Hoka
Description
Pipe 5 mm - HoKa Pipe made of sheets, 5 mm
Bill of material
Pipe 5 PP, inside diameter = 600 - 10008923(LOD=M-300)
Article number
LOD Destination
LOD Level
Article
Weight
kg
Material
Color
Diameter
mm
Length
3000 mm
Thickness
5 mm
Tolerance Ø
mm
Info text
Information
Info text
Specification
Remark
The specified dimensions are installation dimensions
Previews
3D
Dimension
2D
Download CAD models