??
Catalog navigation
CAD model selection
Selectable products: 14
HELP_VARIABLE
Company
Hoka
Description
Pipe 12 mm - HoKa Pipe made of sheets, 12 mm
Bill of material
Pipe 12 PP, inside diameter = 900 - 10009246(LOD=M-300)
Article number
LOD Destination
LOD Level
Article
Weight
0 kg
Material
Color
Diameter
mm
Length
mm
Thickness
12 mm
Tolerance Ø
mm
Info text
Information
Info text
Specification
Remark
The specified dimensions are installation dimensions
Previews
3D
Dimension
2D
Download CAD models