??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
KANA (Katayama Chain)
Description
Pintle chain 488K-2L
Bill of material
488K-2L
Chain No.
488K-2L
Pitch
66.27 mm
A
46 mm
B
32.5 mm
C
16.7 mm
D
9 mm
E
54 mm
F
16 mm
G
11.1 mm
T
4.8 mm
Previews
3D
Boyut
2D
CAD modeli indir