目錄: Pflitsch
Created: 13.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Pflitsch
PFLITSCH PIK D 60 S
Pflitsch
PIK Trunking
PIK - Channel
PIK - Cover
Powered by
CAD模型選擇
{pflitsch/3_pik_kanal_sys/1_pik_kanal/3_pik_deckel/pik_d.prj},{NB=PFLITSCH PIK D 60 S},{NENNA=60},{OBERFLAECHE=S},{A=57.0},{B=0.5},{VE=1},{ARTNR1=PIK D 60},{OBERFLAECHE1= 'S', 'verz. / blank', ' ', 'verz. / grund. / RAL 7035', 'L' , 'verz. / lackiert', 'VA', '1.4301'},{VERS=5},{C=40}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 9
HELP_VARIABLE
Company
Pflitsch
Description
PIK D - PIK & mini channel body & cover (PIK D)
Bill of material
PFLITSCH PIK D 60 S
Nominal dimensions
60
60
mm
Article number
PIK D 60 S
PIK D 60 S
Surface
gal. / steel
gal. / steel primed / RAL 7035
gal. / steel coated
1.4301
gal. / steel
gal. / steel primed / RAL 7035
gal. / steel coated
1.4301
Width
57.0
57.0
mm
Material thickness
0.5
0.5
mm
Package unit
1
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型