??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Boteco
Description
PIEANT700 - NON-SLIP BASE FOR TEARDROP MOUNTING FOOT BASE WITH LATERAL FIXING
Bill of material
PIE.ANT700080S121524SBS
SHA256
WNNwPBRDK29oCj59o3jFAcCD2Co7s8qjnBlCjrzosmI=
Internal name
pie2eant700080s121524sbs
Art.
PIE.ANT700080S121524SBS
PER BASE PIEDE
PIE.700080S125 - PIE.700080S15 - PIE.700080S24 mm
D
76 mm
H
5.5 mm
A
115.5 mm
Weight
23 gr
Previews
3D
Dimension
2D
Download CAD models