??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Boteco
Description
PIE.700080 - TEARDROP MOUNTING FOOT BASE WITH LATERAL GROUND FIXING
Bill of material
PIE.700080S125
SHA256
Internal name
Art.
D
80 mm
H
20 mm
h
9 mm
A
120 mm
d2
9.5 mm
I
65 mm
R
mm
Weight
gr
F1
N
Previews
3D
Dimension
2D
Download CAD models