??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ifm_electronic
Description
PI2896 - Full-metal housing with display for the process technology
Bill of material
PI2896
Produktfoto
Kurzbeschreibung
PI2896: Electronic pressure sensor; -0.124...2.5 bar; -124...2500 mbar; -1.8...3
Long Description
Electronic pressure sensor; -0.124...2.5 bar; -124...2500 mbar; -1.8...36.27 psi; -12.4...250 kpa; G 1 external thread sealing cone; switching signal; analogue signal; IO-Link; 4...20, invertible; (scalable) mA; Connector; -25...125; (145 max. 1h) °C; IP 67; IP 68; IP 69K; relative pressure
Bestellnummer
PI2896
Manufacturer Name
ifm electronic gmbh
data sheet
data sheet
Manufacturer Type Description
PI-2,5-REA01-MFRKG/US/ /P
ERP Group Supplier
H3
Delivery Time
2.0
ARTICLE_STATUS
false
Order Unit
PCE
Content Unit
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Previews
Download CAD models
No generation actions are associated with this part