??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ifm electronic
Description
PI2797 - Full-metal housing with display for the process technology
Bill of material
PI2797
Produktfoto
Kurzbeschreibung
PI2797: Electronic pressure sensor; -0.05...1 bar; -50...1000 mbar; -0.73...14.5
Long Description
Electronic pressure sensor; -0.05...1 bar; -50...1000 mbar; -0.73...14.5 psi; -5...100 kpa; G 1 external thread Aseptoflex Vario; switching signal; analogue signal; IO-Link; 4...20, invertible; (scalable) mA; Connector; -25...125; (145 max. 1h) °C; IP 67; IP 68; IP 69K; relative pressure
Bestellnummer
PI2797
Manufacturer Name
ifm electronic gmbh
data sheet
data sheet
Manufacturer Type Description
PI-001BREA01-MFRKG/US/ /P
ERP Group Supplier
H3
Delivery Time
2.0
ARTICLE_STATUS
false
Order Unit
PCE
Content Unit
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Previews
3D
Dimension
2D
Download CAD models