??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ifm_electronic
Description
PI2307 - Use in process technology at high temperatures
Bill of material
PI2307
Produktfoto
Kurzbeschreibung
PI2307: Electronic pressure sensor; -50...1000 mbar; -0.73...14.5 psi; -5...100
Long Description
Electronic pressure sensor; -50...1000 mbar; -0.73...14.5 psi; -5...100 kpa; Clamp DN50 (2"); switching signal; analogue signal; IO-Link; 4...20, invertible; (scalable) mA; Connector; -20...200 °C; IP 67; IP 68; IP 69K; relative pressure
Bestellnummer
PI2307
Manufacturer Name
ifm electronic gmbh
data sheet
data sheet
Manufacturer Type Description
PI-001BREZ02-MFRKG/US/ /P
ERP Group Supplier
H4