??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Société / Etablissement
LYPSIS
Description
PI-HAN B
Nomenclature
lypsis_pi_han_b_0113017
CODE
L
mm
L1
mm
L2
mm
H
45.50 mm
H1
32.0 mm
H2
36 mm
E
6 mm
D
4.5 mm
R
2 mm
R1
2 mm
Previews
3D
2D
Download CAD models