??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Société / Etablissement
LYPSIS
Description
PI-HAN A
Nomenclature
lypsis_pi_han_a_0113012
CODE
0113012
L
40 mm
L1
30 mm
L2
21.50 mm
L3
18.45 mm
L4
10.77 mm
L5
5.58 mm
L6
9.25 mm
H
28 mm
H1
21.5 mm
E
6 mm
D
3.5 mm
R
6 mm
R1
2 mm
R2
5 mm
ANG
120 deg
H2
3 mm
H3
11.50 mm
R3
6 mm
Previews
3D
2D
Download CAD models