??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Industrial Filtration
Description
Pi 410 - Interplate filter - Nominal pressure 315 bar (4480 psi), nominal size 20-63
Bill of material
PI41002-014
Order number complete filter
Filter type name
Nominal size
l/min
Operating pressure
315 bar (4480 psi)
Operating temperature
-10 to +120 °C
Filter elements
Filter elements PDF
Data sheets filter elements
Version
Sealing material
Maintenance indicator type
PIS3093
Drain connection
without Variation
Service area
Product datasheet
Download
Webpage link
Webpage
Description long
High performance filters for modern hydraulic systems
Description short
High Pressure Filter
Previews
3D
Characteristics Graph
2D
Download CAD models