??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 3
HELP_VARIABLE
Company
A&T-3D Gallery
Description
PHZSDA - 直角型
Bill of material
PHZSDA-L80
bestellnummer
CODE
PHZSDA
类型
外装型/直角型
材质
SUS304
表面处理
镜面抛光
L
mm
L1
mm
L2
mm
A
45 mm
W
18 mm
H
35 mm
XH
23 mm
T
6 mm
B
10 mm
D
4.5 mm
参考重量
kg/pcs
PDF
phzsda.pdf
Previews
3D
Boyut
2D
CAD modeli indir