??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
A&T-3D Gallery
Description
PHYSTA - 侧装型圆形拉手
Bill of material
PHYSTA-L120
Bestellnummer
CODE
材质
不锈钢
表面处理
L
120 mm
H
64 mm
XD
6 mm
XD1
10.5 mm
参考重量
0.27 kg/pcs
pdf
physta.pdf
Previews
3D
Dimension
2D
Download CAD models