??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
A&T-3D Gallery
Description
PHYBHP - 内装型可折叠型圆形拉手
Bill of material
PHYBHP-L100
bestellnummer
CODE
PHYBHP
类型
圆形/折叠型
材质
表面处理
镀铬
L
mm
E
mm
E1
mm
D
10 mm
B
27 mm
M
6.2 mm
T
10 mm
F
40 mm
H
45 mm
PDF
phybhp.pdf
Previews
3D
Dimension
2D
Download CAD models