??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
A&T-3D Gallery
Description
PHTAUB - 外装型螺钉安装
Bill of material
PHTAUA-L112
bestellnummer
PHTAUA-L112
CODE
PHTAUA
材质
A6063
表面处理
本色喷砂阳极氧化
L
112 mm
A
20 mm
H
48 mm
L1
125 mm
E
13 mm
XD
6.5
XD1
10.5
XH
7
XH1
32.8 mm
XB
50
XB1
36
参考重量
0.1 kg/pcs
PDF
phtaua.pdf
Previews
3D
Dimension
2D
Download CAD models