??
Catalog navigation
CADモデル選択
選択可能な製品数: 50
HELP_VARIABLE
Company
WMBerg
Description
PHS83 PHA83 - Precision Spur Gears - 0.3 Module 5mm Bore 5mm Face Pin Hub Style - 20° Pressure Angle
Bill of material
PHS83-144High
Product No.
Level of details
Description
PIN HUB SPUR GEAR
Catalog Name
Master Inch/Metric Catalog
Material
Quality Class
DIN 7/AGMA10
Module
0.3
Pressure Angle
20 °
Number of Teeth
Pitch Diameter
mm
Outside Diameter
mm
Hub Diameter
mm
Bore
5 mm
Face Width
5 mm
Hub Style
pin hub
プレビュー
3D
情報
2D
ダウンロード(CADデータ)