??
Catalog navigation
Výběr CAD modelu
Available products: 8
HELP_VARIABLE
Company
Misumi
Description
PHLN, PHLM, PHLSM, PHLK, PHLSK, PHLW, PHLP, PHLFN, PHLFM, PHLFK, PHLFW, PHLN-R - Plastic Offset Handwheels
Bill of material
PHLN140
Part No.
Inner Diameter Shaft Bore Shape Selection
Grip Type Selection
Material of Hub
Surface Treatment of Hub
Black Oxide
Material of Handle
Material of Grip Mounting Hole Insert
Material of Grip
Phenol
Material of Grip Thread
1212 Carbon Steel
Surface Treatment of Grip Thread
Trivalent Chromate
D
mm
d Selection
mm
M1 (Coarse)
0
d1
0 mm
b
0 mm
t
0.0 mm
W Selection
mm
d2
0 mm
H
mm
A
mm
D1
mm
D2
mm
D3
mm
L
mm
L
mm
d1
mm
h1
mm
X
mm
Y
mm
R (Diameter)
mm
d3
mm
M (Coarse)
M2 (Coarse)
P
mm
B
mm
G
mm
Mass
g
Previews
3D
Dimenze
2D
Stáhnout CAD model