??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Motovario
Description
PHL - Motoriduttore planetare con predisposizione per attacco motore PAM e giunto
Bill of material
PHL2010T160x14CS50x82
Tipo
PHL
Stages
Size
Gear box version
Input PAM flange
Vers. output shaft
Dim. output flange
-
Dim. output shaft
50x82
Motor/Inverter Motor
Motor size
Sign
Cooling
Motor execution
-
Rear shaft (d*l)
Devices
Encoder
Break type
Brake power supply
Brake rectifier
Accessories
Forced ventilation
Fan cover
Terminal box cover
-
Terminal box cover position
D
50 mm
D tolerance
h6
B
82 mm
b
14 mm
t
53.5 mm
f
M16
B1
88 mm
G
mm
G1
mm
C
24 mm
E
138 mm
F
233 mm
H
132 mm
K
21 mm
M
216 mm
N
260 mm
O
17 mm
O tolerance
n°4
Q
148.5 mm
R
180 mm
S
16 mm
T
1.5 mm
V
105 mm
PF
185 mm
MF
165 mm
NF f7
110 mm
GF
6 mm
JF
45 °
OF
10.5 mm
OF n
n°8
SF
12 mm
TF
5 mm
G2
0.0 mm
PM
160 mm
Dm
14 mm
bm
5 mm
tm
16.3 mm
Previews
3D
2D
Download CAD models